??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-7/16 Inch
Part No.
069565
Description
P4B-IP-307L
Expansion Feature
Non-Expansion Type
Seal Type
Labyrinth Seal
A
4.21 Inch
B
13 Inch
C
4-1/8 Inch
Dmin
9-3/8 Inch
Dmax
10-5/8 Inch
E
2 Inch
Bolt Diameter
3/4 Inch
G
1-1/2 Inch
H
2-1/4 Inch
J
7-9/16 Inch
L
5.7 Inch
M
3-3/4 Inch
R
1-7/16 Inch
S
2.72 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
4-3/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.